How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| P: | 1.88 in | AB: | 4.07 |
| AF: | 0.19 | AE2: | 0.56 |
| V: | 1.94 in | AG: | 4.65 |
| D: | 2.69 | I: | 3.77 in |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| G: | 1.94 | LQ1: | 5.06 in |
| T: | 1 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.83 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

