How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| H: | 0.53 in | AK: | 8.5 |
| AG: | 4.65 | I: | 3.77 in |
| D: | 2.69 | AA: | 8.88 |
| G: | 1.94 | T: | 1 |
| AB: | 4.07 | BD: | 9 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | LL: | 2.12 in |
| V: | 1.94 in | AE2: | 0.56 |
| LQ1: | 5.06 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Ratio: | 25:1 |
| Model Code: | 23YF | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.51 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output RPM: | 70 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

