How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | V: | 1.94 in |
| I: | 3.77 in | AK: | 8.5 |
| LQ1: | 5.06 in | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AE2: | 0.56 |
| AA: | 8.88 | AF: | 0.19 |
| BD: | 9 | D: | 2.69 |
| G: | 1.94 | AG: | 4.65 |
| AB: | 4.07 | LL: | 2.12 in |
| P: | 1.88 in | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 1.125 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Bore Code: | 16 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.51 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

