How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LQ1: | 5.06 in |
| V: | 1.94 in | D: | 2.69 |
| T: | 1 | AJ: | 7.25 |
| I: | 3.77 in | BE1: | 0.5 in |
| AK: | 8.5 | LL: | 2.12 in |
| AG: | 4.65 | BD: | 9 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AE2: | 0.56 | AB: | 4.07 |
| H: | 0.53 in | P: | 1.88 in |
| BF: | 0.53 | AA: | 8.88 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 23YF |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Bore Code: | 16 | Output RPM: | 58.3 |
| Ratio: | 30:1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.32 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

