How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| G: | 1.94 | AB: | 4.07 |
| D: | 2.69 | BF: | 0.53 |
| AG: | 4.65 | V: | 1.94 in |
| AA: | 8.88 | LL: | 2.12 in |
| P: | 1.88 in | H: | 0.53 in |
| LQ1: | 5.06 in | I: | 3.77 in |
| T: | 1 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.32 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 16 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

