How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | D: | 2.69 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AE2: | 0.56 | G: | 1.94 |
| T: | 1 | H: | 0.53 in |
| AB: | 4.07 | AK: | 8.5 |
| LQ1: | 5.06 in | I: | 3.77 in |
| AA: | 8.88 | LL: | 2.12 in |
| AG: | 4.65 | V: | 1.94 in |
| BE1: | 0.5 in | AF: | 0.19 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.32 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

