How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| AB: | 4.07 | P: | 1.88 in |
| AA: | 8.88 | I: | 3.77 in |
| LQ1: | 5.06 in | H: | 0.53 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1 | V: | 1.94 in |
| AF: | 0.19 | AJ: | 7.25 |
| AG: | 4.65 | D: | 2.69 |
| BD: | 9 | BF: | 0.53 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Assembly: | YF-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.89 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 23YF |
| Input Style: | C-Face Quill | Output RPM: | 350 |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

