Grove Gear 23YF-1-1.000-180TC-5-L1
Part #:23YF-1-1.000-180TC-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 2.69 |
| P: | 1.88 in | AK: | 8.5 |
| H: | 0.53 in | LL: | 2.12 in |
| V: | 1.94 in | LQ1: | 5.06 in |
| AA: | 8.88 | AF: | 0.19 |
| T: | 1 | AB: | 4.07 |
| I: | 3.77 in | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 4.65 |
| AE2: | 0.56 | BD: | 9 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Output RPM: | 350 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 3.89 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

