Grove Gear 23YF-1-1.000-180TC-5-L2
Part #:23YF-1-1.000-180TC-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 9 |
| H: | 0.53 in | G: | 1.94 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | AG: | 4.65 |
| AA: | 8.88 | T: | 1 |
| P: | 1.88 in | AK: | 8.5 |
| AE2: | 0.56 | BF: | 0.53 |
| BE1: | 0.5 in | AF: | 0.19 |
| LQ1: | 5.06 in | D: | 2.69 |
| AB: | 4.07 | V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Output RPM: | 350 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 3.89 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.125 | Model Code: | 23YF |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

