Grove Gear 23YF-1-1.000-180TC-5-L9
Part #:23YF-1-1.000-180TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | AK: | 8.5 |
| P: | 1.88 in | T: | 1 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AJ: | 7.25 | I: | 3.77 in |
| H: | 0.53 in | AF: | 0.19 |
| AA: | 8.88 | BD: | 9 |
| D: | 2.69 | BE1: | 0.5 in |
| AG: | 4.65 | LL: | 2.12 in |
| V: | 1.94 in | BF: | 0.53 |
| AB: | 4.07 | G: | 1.94 |
Technical Specifications
| Output Diameter (in): | 1 in | Input Bore (C Face): | 1.125 |
| Model Code: | 23YF | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output RPM: | 350 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.89 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

