How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LQ1: | 5.06 in |
| P: | 1.88 in | G: | 1.94 |
| BD: | 9 | H: | 0.53 in |
| LL: | 2.12 in | T: | 1 |
| AB: | 4.07 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 2.69 | AE2: | 0.56 |
| AK: | 8.5 | AG: | 4.65 |
| AJ: | 7.25 | AA: | 8.88 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Series Code: | OE |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.847 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

