How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AB: | 4.07 |
| T: | 1 | AJ: | 7.25 |
| H: | 0.53 in | D: | 2.69 |
| AG: | 4.65 | BE1: | 0.5 in |
| BF: | 0.53 | P: | 1.88 in |
| AK: | 8.5 | AA: | 8.88 |
| BD: | 9 | V: | 1.94 in |
| LL: | 2.12 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| AE2: | 0.56 | LQ1: | 5.06 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output RPM: | 35 |
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.847 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

