How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| T: | 1 | AJ: | 7.25 |
| AB: | 4.07 | AA: | 8.88 |
| D: | 2.69 | BD: | 9 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 4.65 | AF: | 0.19 |
| LL: | 2.12 in | BE1: | 0.5 in |
| V: | 1.94 in | LQ1: | 5.06 in |
| P: | 1.88 in | I: | 3.77 in |
Technical Specifications
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Assembly Code: | 1 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

