How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AE2: | 0.56 | AB: | 4.07 |
| P: | 1.88 in | AK: | 8.5 |
| AA: | 8.88 | D: | 2.69 |
| AF: | 0.19 | BE1: | 0.5 in |
| I: | 3.77 in | AJ: | 7.25 |
| G: | 1.94 | LQ1: | 5.06 in |
| AG: | 4.65 | BD: | 9 |
| LL: | 2.12 in | T: | 1 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Series Code: | OE | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.847 |
| Model Code: | 23YF | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

