How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | AG: | 4.65 |
| G: | 1.94 | H: | 0.53 in |
| BF: | 0.53 | AE2: | 0.56 |
| I: | 3.77 in | AJ: | 7.25 |
| AF: | 0.19 | LL: | 2.12 in |
| LQ1: | 5.06 in | AB: | 4.07 |
| D: | 2.69 | AK: | 8.5 |
| BD: | 9 | T: | 1 |
| P: | 1.88 in | V: | 1.94 in |
Technical Specifications
| Model Code: | 23YF | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 0.847 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

