How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| V: | 1.94 in | AF: | 0.19 |
| I: | 3.77 in | D: | 2.69 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | H: | 0.53 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | AA: | 8.88 |
| LQ1: | 5.06 in | G: | 1.94 |
| AB: | 4.07 | T: | 1 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.674 | Model Code: | 23YF |
| Output Diameter (in): | 1 in | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

