How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | LL: | 2.12 in |
| BE1: | 0.5 in | V: | 1.94 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | T: | 1 |
| AK: | 8.5 | AG: | 4.65 |
| I: | 3.77 in | LQ1: | 5.06 in |
| D: | 2.69 | G: | 1.94 |
| BF: | 0.53 | P: | 1.88 in |
| AF: | 0.19 | BD: | 9 |
| AB: | 4.07 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 2.375 |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 0.674 |
| Bore Code: | 16 | Service Factor: | 1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Model Code: | 23YF | Ratio: | 60:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

