How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AB: | 4.07 | AF: | 0.19 |
| P: | 1.88 in | T: | 1 |
| LL: | 2.12 in | AK: | 8.5 |
| G: | 1.94 | AE2: | 0.56 |
| AA: | 8.88 | AG: | 4.65 |
| LQ1: | 5.06 in | D: | 2.69 |
| BD: | 9 | H: | 0.53 in |
| BE1: | 0.5 in | I: | 3.77 in |
| AJ: | 7.25 | V: | 1.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.674 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

