How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BF: | 0.53 |
| BD: | 9 | AB: | 4.07 |
| AE2: | 0.56 | V: | 1.94 in |
| H: | 0.53 in | LQ1: | 5.06 in |
| D: | 2.69 | AF: | 0.19 |
| BE1: | 0.5 in | T: | 1 |
| AK: | 8.5 | AG: | 4.65 |
| AJ: | 7.25 | LL: | 2.12 in |
| AA: | 8.88 | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

