Grove Gear 23YF-1-1.000-180TC-7.5-L2
Part #:23YF-1-1.000-180TC-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AB: | 4.07 |
| T: | 1 | AF: | 0.19 |
| LQ1: | 5.06 in | AK: | 8.5 |
| BF: | 0.53 | AA: | 8.88 |
| V: | 1.94 in | P: | 1.88 in |
| G: | 1.94 | H: | 0.53 in |
| AG: | 4.65 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.56 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 7.5:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.47 | Ratio Range: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 16 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

