Grove Gear 23YF-1-1.000-180TC-7.5-L9
Part #:23YF-1-1.000-180TC-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 3.77 in |
| G: | 1.94 | D: | 2.69 |
| LL: | 2.12 in | P: | 1.88 in |
| BF: | 0.53 | BD: | 9 |
| AB: | 4.07 | AK: | 8.5 |
| T: | 1 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | LQ1: | 5.06 in |
| AE2: | 0.56 | AF: | 0.19 |
| AG: | 4.65 | AA: | 8.88 |
| BE1: | 0.5 in | V: | 1.94 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 3.47 |
| Output RPM: | 233 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Output Diameter (in): | 1 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

