How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 5.06 in | AF: | 0.19 |
| P: | 1.88 in | AB: | 4.07 |
| AG: | 4.65 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| BE1: | 0.5 in | T: | 1 |
| V: | 1.94 in | D: | 2.69 |
| AA: | 8.88 | G: | 1.94 |
| AE2: | 0.56 | BD: | 9 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.455 | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

