How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 3.77 in |
| AB: | 4.07 | AJ: | 7.25 |
| BF: | 0.53 | AG: | 4.65 |
| LQ1: | 5.06 in | BD: | 9 |
| BE1: | 0.5 in | D: | 2.69 |
| AF: | 0.19 | LL: | 2.12 in |
| T: | 1 | G: | 1.94 |
| V: | 1.94 in | AA: | 8.88 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AK: | 8.5 | P: | 1.88 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Model Code: | 23YF |
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.455 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

