How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| AB: | 4.07 | D: | 2.69 |
| G: | 1.94 | T: | 1 |
| BE1: | 0.5 in | AG: | 4.65 |
| AE2: | 0.56 | LL: | 2.12 in |
| I: | 3.77 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| LQ1: | 5.06 in | V: | 1.94 in |
| BF: | 0.53 | BD: | 9 |
| AA: | 8.88 | P: | 1.88 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Assembly: | YF-1 |
| Bore Code: | 16 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.455 | Motor Frame Size: | 180TC |
| Output RPM: | 21.9 | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Model Code: | 23YF | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

