How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 1.94 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AF: | 0.19 |
| D: | 2.69 | P: | 1.88 in |
| T: | 1 | H: | 0.53 in |
| G: | 1.94 | AB: | 4.07 |
| AK: | 8.5 | BE1: | 0.5 in |
| AA: | 8.88 | BD: | 9 |
| LQ1: | 5.06 in | AG: | 4.65 |
| AJ: | 7.25 | LL: | 2.12 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Assembly: | YF-1 | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 21.9 | Series Code: | OE |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.455 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

