How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 2.69 |
| AB: | 4.07 | AJ: | 7.25 |
| I: | 3.77 in | T: | 1 |
| AA: | 8.88 | AG: | 4.65 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| BD: | 9 | H: | 0.53 in |
| P: | 1.88 in | AF: | 0.19 |
| BE1: | 0.5 in | G: | 1.94 |
| AE2: | 0.56 | BF: | 0.53 |
| LL: | 2.12 in | LQ1: | 5.06 in |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Ratio: | 80:1 |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.455 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Output RPM: | 21.9 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

