Grove Gear 23YF-1-1.000-56C-10-L1
Part #:23YF-1-1.000-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BD: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| G: | 1.94 | I: | 3.77 in |
| V: | 1.94 in | AE2: | 0.56 |
| P: | 1.88 in | T: | 1 |
| LQ: | 4.63 in | D: | 2.69 |
| AB: | 4.07 | AG: | 4.65 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Output Diameter (in): | 1 in | Series Code: | OE |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Ratio: | 10:1 | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 3.08 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

