Grove Gear 23YF-1-1.000-56C-100-L1
Part #:23YF-1-1.000-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | V: | 1.94 in |
| AA: | 8.88 | AF: | 0.19 |
| T: | 1 | LQ: | 4.63 in |
| AK: | 4.5 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| I: | 3.77 in | AE2: | 0.56 |
| H: | 0.53 in | AG: | 4.65 |
| BF: | 0.41 | AB: | 4.07 |
| D: | 2.69 | P: | 1.88 in |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.307 |
| Bore Code: | 16 | Series Code: | OE |
| Model Code: | 23YF | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

