Grove Gear 23YF-1-1.000-56C-100-L9
Part #:23YF-1-1.000-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.94 |
| V: | 1.94 in | AF: | 0.19 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.12 in |
| LQ: | 4.63 in | AB: | 4.07 |
| I: | 3.77 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AK: | 4.5 | H: | 0.53 in |
| T: | 1 | AE2: | 0.56 |
| AA: | 8.88 | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.307 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Model Code: | 23YF |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

