Grove Gear 23YF-1-1.000-56C-15-L3
Part #:23YF-1-1.000-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.94 in |
| AB: | 4.07 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| P: | 1.88 in | G: | 1.94 |
| BE: | 0.38 in | AA: | 8.88 |
| AK: | 4.5 | AF: | 0.19 |
| AJ: | 5.88 | AG: | 4.65 |
| BD: | 5.88 | LQ: | 4.63 in |
| LL: | 2.12 in | BF: | 0.41 |
| I: | 3.77 in | T: | 1 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

