Grove Gear 23YF-1-1.000-56C-15-L4
Part #:23YF-1-1.000-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| AF: | 0.19 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| BF: | 0.41 | I: | 3.77 in |
| AJ: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | AB: | 4.07 |
| AA: | 8.88 | LQ: | 4.63 in |
| G: | 1.94 | D: | 2.69 |
| BE: | 0.38 in | T: | 1 |
| V: | 1.94 in | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Bore Code: | 16 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 2.3 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

