Grove Gear 23YF-1-1.000-56C-15-L9
Part #:23YF-1-1.000-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | LQ: | 4.63 in |
| LL: | 2.12 in | AA: | 8.88 |
| G: | 1.94 | V: | 1.94 in |
| T: | 1 | BE: | 0.38 in |
| AK: | 4.5 | P: | 1.88 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BF: | 0.41 |
| AB: | 4.07 | AJ: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
| I: | 3.77 in | AG: | 4.65 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output RPM: | 117 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.3 | Ratio: | 15:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

