Grove Gear 23YF-1-1.000-56C-20-L1
Part #:23YF-1-1.000-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | H: | 0.53 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | BE: | 0.38 in |
| I: | 3.77 in | AA: | 8.88 |
| G: | 1.94 | AB: | 4.07 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.69 | P: | 1.88 in |
| BF: | 0.41 | LQ: | 4.63 in |
| AG: | 4.65 | T: | 1 |
| AE2: | 0.56 | AF: | 0.19 |
Technical Specifications
| Bore Code: | 16 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YF |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

