Grove Gear 23YF-1-1.000-56C-20-L4
Part #:23YF-1-1.000-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 1.94 in |
| AG: | 4.65 | AJ: | 5.88 |
| D: | 2.69 | I: | 3.77 in |
| AA: | 8.88 | AB: | 4.07 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | G: | 1.94 |
| AE2: | 0.56 | BE: | 0.38 in |
| AK: | 4.5 | P: | 1.88 in |
| BD: | 5.88 | H: | 0.53 in |
| T: | 1 | LQ: | 4.63 in |
Technical Specifications
| Output RPM: | 87.5 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Model Code: | 23YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Assembly: | YF-1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

