Grove Gear 23YF-1-1.000-56C-20-L9
Part #:23YF-1-1.000-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AG: | 4.65 |
| AF: | 0.19 | I: | 3.77 in |
| H: | 0.53 in | P: | 1.88 in |
| LQ: | 4.63 in | AK: | 4.5 |
| BE: | 0.38 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| V: | 1.94 in | LL: | 2.12 in |
| D: | 2.69 | AB: | 4.07 |
| BF: | 0.41 | T: | 1 |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.83 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Model Code: | 23YF | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 2.375 | Ratio: | 20:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

