How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1 |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | AA: | 8.88 |
| AB: | 4.07 | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | H: | 0.53 in |
| LL: | 2.12 in | BD: | 5.88 |
| BF: | 0.41 | D: | 2.69 |
| G: | 1.94 | P: | 1.88 in |
| I: | 3.77 in | AG: | 4.65 |
Technical Specifications
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Output RPM: | 70 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

