How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| BD: | 5.88 | I: | 3.77 in |
| P: | 1.88 in | H: | 0.53 in |
| LL: | 2.12 in | G: | 1.94 |
| D: | 2.69 | BF: | 0.41 |
| V: | 1.94 in | AE2: | 0.56 |
| AB: | 4.07 | AG: | 4.65 |
| LQ: | 4.63 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1 |
| AK: | 4.5 | AA: | 8.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 23YF | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.51 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 16 |
| Assembly: | YF-1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 25:1 | Series Code: | OE |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

