Grove Gear 23YF-1-1.000-56C-30-L1
Part #:23YF-1-1.000-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | D: | 2.69 |
| AG: | 4.65 | BE: | 0.38 in |
| BF: | 0.41 | H: | 0.53 in |
| T: | 1 | AE2: | 0.56 |
| I: | 3.77 in | AK: | 4.5 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | BD: | 5.88 |
| LQ: | 4.63 in | AJ: | 5.88 |
| LL: | 2.12 in | V: | 1.94 in |
| G: | 1.94 | AA: | 8.88 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.32 | Motor Frame Size: | 56C |
| Bore Code: | 16 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Gear Type: | Worm |
| Model Code: | 23YF | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

