Grove Gear 23YF-1-1.000-56C-30-L4
Part #:23YF-1-1.000-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.69 |
| AJ: | 5.88 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| LQ: | 4.63 in | P: | 1.88 in |
| H: | 0.53 in | V: | 1.94 in |
| I: | 3.77 in | G: | 1.94 |
| AK: | 4.5 | AF: | 0.19 |
| AB: | 4.07 | BD: | 5.88 |
| BF: | 0.41 | AG: | 4.65 |
| T: | 1 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.375 | Output RPM: | 58.3 |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.32 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

