Grove Gear 23YF-1-1.000-56C-30-L9
Part #:23YF-1-1.000-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | I: | 3.77 in |
| P: | 1.88 in | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.94 |
| AJ: | 5.88 | AA: | 8.88 |
| LQ: | 4.63 in | AG: | 4.65 |
| AB: | 4.07 | LL: | 2.12 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | T: | 1 |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | D: | 2.69 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.32 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Bore Code: | 16 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

