Grove Gear 23YF-1-1.000-56C-40-L1
Part #:23YF-1-1.000-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | LQ: | 4.63 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
| T: | 1 | BF: | 0.41 |
| AA: | 8.88 | H: | 0.53 in |
| AE2: | 0.56 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 3.77 in | AB: | 4.07 |
| P: | 1.88 in | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.04 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Gear Type: | Worm | Model Code: | 23YF |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

