Grove Gear 23YF-1-1.000-56C-40-L3
Part #:23YF-1-1.000-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 8.88 |
| LL: | 2.12 in | LQ: | 4.63 in |
| G: | 1.94 | T: | 1 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | P: | 1.88 in |
| AG: | 4.65 | AJ: | 5.88 |
| AB: | 4.07 | AE2: | 0.56 |
| D: | 2.69 | I: | 3.77 in |
| V: | 1.94 in | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Ratio Range: | 40:1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.04 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

