Grove Gear 23YF-1-1.000-56C-40-L9
Part #:23YF-1-1.000-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.07 |
| BE: | 0.38 in | BD: | 5.88 |
| I: | 3.77 in | V: | 1.94 in |
| P: | 1.88 in | D: | 2.69 |
| AF: | 0.19 | AK: | 4.5 |
| T: | 1 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | H: | 0.53 in |
| AA: | 8.88 | AE2: | 0.56 |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| Output RPM: | 43.8 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

