How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BF: | 0.41 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AG: | 4.65 |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.19 | P: | 1.88 in |
| AB: | 4.07 | AE2: | 0.56 |
| AA: | 8.88 | I: | 3.77 in |
| T: | 1 | BE: | 0.38 in |
| LQ: | 4.63 in | LL: | 2.12 in |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Model Code: | 23YF | Service Factor: | 1 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.89 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

