How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1 |
| AK: | 4.5 | D: | 2.69 |
| V: | 1.94 in | BD: | 5.88 |
| BE: | 0.38 in | BF: | 0.41 |
| AB: | 4.07 | AF: | 0.19 |
| P: | 1.88 in | AE2: | 0.56 |
| LL: | 2.12 in | I: | 3.77 in |
| LQ: | 4.63 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| AA: | 8.88 | G: | 1.94 |
Technical Specifications
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Model Code: | 23YF | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 350 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.89 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

