Grove Gear 23YF-1-1.000-56C-50-L3
Part #:23YF-1-1.000-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AE2: | 0.56 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | BF: | 0.41 |
| G: | 1.94 | AJ: | 5.88 |
| T: | 1 | P: | 1.88 in |
| D: | 2.69 | AK: | 4.5 |
| AB: | 4.07 | BD: | 5.88 |
| I: | 3.77 in | LQ: | 4.63 in |
| AG: | 4.65 | V: | 1.94 in |
| BE: | 0.38 in | LL: | 2.12 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Ratio: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.847 | Assembly: | YF-1 |
| Ratio Range: | 50:1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

