Grove Gear 23YF-1-1.000-56C-50-L4
Part #:23YF-1-1.000-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LL: | 2.12 in |
| BF: | 0.41 | I: | 3.77 in |
| AF: | 0.19 | D: | 2.69 |
| P: | 1.88 in | AG: | 4.65 |
| LQ: | 4.63 in | AA: | 8.88 |
| T: | 1 | AB: | 4.07 |
| BE: | 0.38 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AE2: | 0.56 | BD: | 5.88 |
| G: | 1.94 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 0.847 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | Assembly: | YF-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 16 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

