Grove Gear 23YF-1-1.000-56C-50-L9
Part #:23YF-1-1.000-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.77 in |
| BE: | 0.38 in | D: | 2.69 |
| AK: | 4.5 | V: | 1.94 in |
| LQ: | 4.63 in | AE2: | 0.56 |
| LL: | 2.12 in | AJ: | 5.88 |
| T: | 1 | BD: | 5.88 |
| H: | 0.53 in | P: | 1.88 in |
| AB: | 4.07 | AG: | 4.65 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| G: | 1.94 | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.375 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Model Code: | 23YF | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.847 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

