Grove Gear 23YF-1-1.000-56C-60-L1
Part #:23YF-1-1.000-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.69 |
| V: | 1.94 in | BE: | 0.38 in |
| LL: | 2.12 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AF: | 0.19 | AB: | 4.07 |
| LQ: | 4.63 in | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| I: | 3.77 in | BF: | 0.41 |
| G: | 1.94 | T: | 1 |
| AA: | 8.88 | AJ: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Assembly: | YF-1 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

