Grove Gear 23YF-1-1.000-56C-60-L3
Part #:23YF-1-1.000-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | I: | 3.77 in |
| AA: | 8.88 | P: | 1.88 in |
| G: | 1.94 | AJ: | 5.88 |
| T: | 1 | LQ: | 4.63 in |
| BF: | 0.41 | D: | 2.69 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 4.07 | AE2: | 0.56 |
| AF: | 0.19 | V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.674 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Model Code: | 23YF | Output Diameter (in): | 1 in |
| Assembly: | YF-1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

